Industrial connectors / Han®
  • Particularly robust for industrial and outdoor applications
  • for different numbers of poles
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (round)
      289
    • Hybrid cable (copper / copper)
      16
    • Hybrid cable (copper/FO)
      28
  • Element
    Select a value Reset filter
    • Cable assemblies
      429
  • Specification
    Select a value Reset filter
    • Pre-assembled on both sides
      214
    • Pre-assembled on one side
      215
  • Description of the cable
    Select a value Reset filter
    • AC version
      22
    • DC version
      22
    • Flame retardant
      24
    • Heat resistance
      12
    • High fuel resistance
      31
    • Multimode
      14
    • Oil resistant
      151
    • Resistance to ozone
      31
    • Singlemode
      14
    • Weathering resistant
      31
  • Number of cores
    Select a value Reset filter
    • 1
      55
    • 4
      73
    • 6
      60
    • 7
      6
    • 8
      51
    • 10
      4
    • 11
      6
    • 12
      17
    • 16
      4
    • 18
      6
    • 24
      4
    • 25
      3
  • Core structure
    Select a value Reset filter
    • 10 mm²
      5
    • 10x AWG 16
      4
    • 11x 1.5 mm²
      6
    • 16 mm²
      9
    • 16x AWG 16
      4
    • 18x 1.5 mm²
      6
    • 24x AWG 16
      4
    • 25 mm²
      17
    • 25x 1.5 mm²
      3
    • 2x 9 / 125 µm
      14
    • 2x G50 / 125 µm
      14
    • 35 mm²
      12
    • 3x 2.5 mm²
      44
    • 4/2x 4 mm²
      6
    • 4/2x AWG 14
      4
    • 4G 1.5 mm²
      16
    • 4x 1.5 mm²
      38
    • 4x 2 Twisted Pair
      17
    • 4x 2.5 mm²
      36
    • 4x 2x AWG 26/7
      16
    • 4x 6.0 mm²
      40
    • 4x AWG 22/7
      42
    • 50 mm²
      12
    • 6x 1.5 mm²
      36
    • 6x 2.5 mm²
      6
    • 6x AWG 12
      4
    • 6x AWG 16
      4
    • 7x 1.5 mm²
      6
    • 8x 2.5 mm²
      6
    • 8x AWG 14
      4
429 products (of 429)
1/15
Compare
0
Sort by
Filters
0

Topics & Trends