M8
Filters
  • Core structure
    Select a value Reset filter
    • 1x 2x AWG 22/7
      24
    • 2x AWG 18/19
      24
    • 3x 0.25 mm²
      91
    • 4x 0.25 mm²
      94
    • 8x 0.14 mm²
      28
  • Cable diameter
    Select a value Reset filter
    • 5 mm
      3
    • 5.1 mm
      3
    • 7.1 mm ± 0.3 mm
      24
  • Connector 2
    Select a value Reset filter
    • Female Angled
      15
    • Female Straight
      55
    • HARTING M8 T1 Industrial Female
      10
    • M8
      70
    • M8 A-coding
      15
    • Male Straight
      15
    • Overmoulded
      10
  • Connector 1
    Select a value Reset filter
    • Female Angled
      31
    • Female Straight
      50
    • HARTING M8 T1 Industrial Female
      7
    • HARTING M8 T1 Industrial Male
      17
    • M12 A-coding
      11
    • M8
      59
    • M8 A-coding
      143
    • Male Angled
      9
    • Male Straight
      123
    • Overmoulded
      24
  • Shielding
    Select a value Reset filter
    • Shielded
      15
  • Data rate
    Select a value Reset filter
    • ‌ 1 Gbit/s
      24
    • ‌ 10 Mbit/s
      24
    • ‌ 100 Mbit/s
      24
237 products (of 237)
1/8
Összehasnlítás
0
Sorrend
Filters
0