Matching Products
Matching Products NEW
Successor Products
1
Combinables
16
Part number: 09 45 215 1100
Han3A RJ45 Cat5 PFT 8p
Han3A RJ45 Cat5 PFT 8p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 45 215 1100
Han3A RJ45 Cat5 PFT 8p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
16
Product Details
Identification
  • Category Connectors
  • Series RJ45
  • Series of hoods/housings Han A®
  • Element Panel feed through
  • Specification Straight
Version
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Fixing Screwable in cover plates
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059559
  • eCl@ss 27440113 Rectangular connectors (set)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare