Matching Products
Matching Products NEW
Part number: 15 13 080 2401 333
har-flex str m 4.85mm 26p PL1 THR
har-flex str m 4.85mm 26p PL1  THR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Reflow soldering termination (THR)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Part number: 15 13 080 2401 333
har-flex str m 4.85mm 26p PL1 THR
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 80
  • Pack contents Minta
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1,27 mm
  • Contact spacing (mating side) 1,27 mm
  • Stacking height 4,85 mm
  • Clearance distance ≥ 0,4 mm
  • Creepage distance ≥ 0,4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0,5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Folyadékkristályos polimer (LCP)
  • Material (contacts) Réz ötvözet
  • Surface (contacts)
    Nemesfém a nikkelen Illeszkedő oldal
    Ón nikkelre Lezárási oldal
  • Material flammability class acc. to UL 94 V-0
  • RoHS konform
  • ELV status konform
  • China RoHS e
  • REACH Annex XVII substances Nem része
  • REACH ANNEX XIV substances Nem része
  • REACH SVHC substances Nem része
  • California Proposition 65 substances Nem része
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140201491
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
PCB Multi ECAD Data
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
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare