Matching Products
Matching Products NEW
Part number: 15 39 012 0603 000
har-flex Board IDC 12p strain relief
har-flex Board IDC 12p strain relief

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 15 39 012 0603 000
har-flex Board IDC 12p strain relief
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 12
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 600
  • Net weight 0.308 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN
    5713140838253
    5713140570139
  • eCl@ss 27440292 Connector component (accessories)