Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 45 751 1551
Patch Cable 10m CAT6 pvc
Patch Cable 10m CAT6 pvc

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Notes
Compare
Part number: 09 45 751 1551
Patch Cable 10m CAT6 pvc
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
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
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 553 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140063792