Matching Products
Matching Products NEW
Contacts
20
Combinables
1
Accessories
4
Spare Part
1
Hoods/Housings
165
Part number: 09 32 012 3101
Han HsC 12 Pos. Female Insert
Han HsC 12 Pos. Female Insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌40 A
Size: 16 B
Contacts: 14
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 32 012 3101
Han HsC 12 Pos. Female Insert
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
20
Combinables
1
Accessories
4
Spare Part
1
Hoods/Housings
165
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 12/2
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 16 B
  • Number of contacts 14
  • Number of signal contacts 2
  • Number of power contacts 12
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section
    1.5 ... 6 mm² Power
    0.14 ... 2.5 mm² Signal
  • Wire outer diameter ≤5 mm
  • Rated current ‌ 40 A
  • Rated voltage ‌ 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current (signal) 10 A
  • Rated voltage (signal) 250 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 40 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 10 A
  • Rated voltage acc. to UL (signal) 600 V
  • Rated current acc. to CSA 40 A
  • Rated voltage acc. to CSA 300 V
  • Rated current acc. to CSA (signal) 10 A
  • Rated voltage acc. to CSA (signal) 300 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight
    82.8 g
    83.12 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140049215
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare