Matching Products
Matching Products NEW
Part number: 09 40 024 5201
Shielding frame Han 24HPR EasyCon-Mod
Shielding frame Han 24HPR EasyCon-Mod

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shielding frame
for using in combination with Han-Modular® frames
Size: 24 B
Stainless steel
Notes
Compare
Part number: 09 40 024 5201
Shielding frame Han 24HPR EasyCon-Mod
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Shielding frame
  • Description of the accessory for using in combination with Han-Modular® frames
Version
  • Size 24 B
Material properties
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 1
  • Net weight 69 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140386532
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)