Matching Products
Matching Products NEW
Part number: 33 25 231 0010 001
PP SFP XS Assy, XSRJ45-RJ45, 1m
PP SFP XS Assy, XSRJ45-RJ45, 1m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 33 25 231 0010 001
PP SFP XS Assy, XSRJ45-RJ45, 1m
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
  • Series
    RJ45
    PushPull XS SFP
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    RJ45 Connector
    Straight
  • Connector 2 PushPull XS SFP Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
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
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 114 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140268999
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
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare