Matching Products
Matching Products NEW
Contacts
23
Combinables
5
Tools
2
Hoods/Housings
82
Frames
25
Part number: 09 14 008 3001 XL
Han EE module, crimp male, PU 200
Han EE module, crimp male, PU 200

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® EE module
Single module
Crimp termination
Male
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Rated current: ‌16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
Part number: 09 14 008 3001 XL
Han EE module, crimp male, PU 200
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
23
Combinables
5
Tools
2
Hoods/Housings
82
Frames
25
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® EE module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 8
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Wire outer diameter ≤4.8 mm
  • Rated current ‌ 16 A
  • Rated voltage ‌ 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 200
  • Net weight 9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)