Matching Products
Matching Products NEW
Contact inserts
10
Hoods/Housings
4
Part number: 09 40 024 9914
Han 24 HPR EasyCon Frame Female 4XHC350
Han 24 HPR EasyCon Frame Female 4XHC350

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for female inserts, 4x Han® HC Modular 350
Size: 24 B
Notes
Compare
Part number: 09 40 024 9914
Han 24 HPR EasyCon Frame Female 4XHC350
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
10
Hoods/Housings
4
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Frame
  • Description of the accessory
    for female inserts
    4x Han® HC Modular 350
Version
  • Size 24 B
  • Pack contents
    2x distance bolt (AF 7)
    4x M4 screw
    4x washer SK S4
    4x heat shrink tube
Technical characteristics
  • Tightening torque
    6 Nm Distance bolt
    1.5 Nm Fixing screws M4
Material properties
  • Material (accessories) Metal
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 258.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140058309
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
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
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare