Matching Products
Matching Products NEW
Combinables
3
Accessories
1
Part number: 19 40 022 0471
Han 22HPR slim HTE-SL-3xM32-M20
Han 22HPR slim HTE-SL-3xM32-M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 22 HPR
Screw locking
Stainless steel
Top entry
1x M20 3x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 19 40 022 0471
Han 22HPR slim HTE-SL-3xM32-M20
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR slim
  • Type of hood/housing Hood
Version
  • Size 22 HPR
  • Version Top entry
  • Number of cable entries 4
  • Cable entry
    1x M20
    3x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Tightening torque
    ‌10 Nm Fixing screws
    ‌15 Nm PE screw
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
Commercial data
  • Packaging size 1
  • Net weight 841 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140831339
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors