Image is for illustration purposes only. Please refer to product description.
Properties Overview
Protection cover
for bulkhead mounted housings, With fixing cord
Size: 10 B
Central locking lever (on the hood)
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653