Matching Products
Matching Products NEW
Contact inserts
1
Part number: 09 40 022 9903
Frame Han 22HPR slim male 3xHC250
Frame Han 22HPR slim male 3xHC250

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for male inserts, 3x Han® HC Modular 250
Size: 22 HPR
Notes
Compare
Part number: 09 40 022 9903
Frame Han 22HPR slim male 3xHC250
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
1
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Frame
  • Description of the accessory
    for male inserts
    3x Han® HC Modular 250
Version
  • Size 22 HPR
Technical characteristics
  • Tightening torque 0.5 Nm Fixing screws M3
Material properties
  • Material (accessories) Metal
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 50.67 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140193963
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors