Productos combinables
Productos combinables NEW
Device side / Panel feed through
167
Part Number: 09 48 474 7766 400
PROFINET cabinet cord; 40,0m
PROFINET cabinet cord; 40,0m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 40 m
Notes
Comparar
Part Number: 09 48 474 7766 400
PROFINET cabinet cord; 40,0m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Device side / Panel feed through
167
Detalhes do produto
Identification
  • Category Systemverkabelung
  • Series RJ45
  • Element Kabelkonfektionen
  • Specification beidseitig konfektioniert
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Kupferkabel (rund)
Version
  • Cable length 40 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Kat. 6A Klasse EA bis 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +70 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) grün
Specifications and approvals
  • UL / CSA
    UL 1863 DUXR.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • PROFINET ja
Commercial data
  • Packaging size 1
  • Net weight 1,876.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391543
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentación
Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar