Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 21 34 848 5390 030
M12 A-cod 3pole m/f st/st PUR 3m
M12 A-cod 3pole m/f  st/st PUR 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 848 5390 030
M12 A-cod 3pole m/f st/st PUR 3m
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
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 3
  • Core structure 3x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 104.7 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140264243
  • ETIM EC002599
  • eCl@ss 27060311 Assembled sensor actuator-line