Matching Products
Matching Products NEW
Osa number: 00 00 493 100
JZ-500 10G0,5qmm, OD8.2mm, grey
JZ-500 10G0,5qmm, OD8.2mm, grey

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Copper cable (round)
Flame retardant
10x AWG 20
PVC
Notes
Compare
Osa number: 00 00 493 100
JZ-500 10G0,5qmm, OD8.2mm, grey
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
Version
  • Number of cores 10
  • Core structure 10x AWG 20
  • Shielding Unshielded
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Rated voltage 500 V
  • Limiting temperature
    -15 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Cable diameter 8 ... 8.4 mm
  • Minimum bending radius
    7.5x Cable diameter (repeated bending)
    4x Cable diameter (singular bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Specifications and approvals
  • Specifications
    IEC 60228
    IEC 60332-1 Flame retardancy
Commercial data
  • Packaging size 25
  • Net weight 0.12 kg
  • Net weight ‌ 116 g/m
  • Country of origin Germany
  • European customs tariff number 85444991
  • GTIN 5713140573741
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare