Busses - E1
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 2000
      12
    • Ha-VIS eCon 3000
      12
    • Ha-VIS eCon 7000
      1
    • Ha-VIS eCon 9000
      1
    • Ha-VIS pCon 7000
      1
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      26
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      18
    • 48 V DC
      22
    • 54 V DC
      8
  • Total number of ports
    Select a value Reset filter
    • 3
      2
    • 4
      2
    • 5
      5
    • 6
      6
    • 8
      11
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      15
    • ‌0 ... +55 °C
      12
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 mated condition
      1
    • IP30 mated condition
      24
    • IP65
      1
    • IP65 mated condition
      1
    • IP67 mated condition
      1
27 products (of 27)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends