Matching Products
Matching Products NEW
Combinables
3
Spare Part
2
Hoods/Housings
142
Part number: 09 12 012 3102
Han Q12-F for PCB-Adapter
Han Q12-F for PCB-Adapter

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Solder termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌7.5 A
Size: 3 A
Contacts: 12
Notes
Compare
NEW
Derating tool
Part number: 09 12 012 3102
Han Q12-F for PCB-Adapter
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Spare Part
2
Hoods/Housings
142
Product Details
Identification
  • Category Inserts
  • Series Han® Q
  • Specification for PCB adapter
Version
  • Termination method Solder termination
  • Gender Female
  • Size 3 A
  • Number of contacts 12
  • PE contact Yes
  • Details Please order contacts separately.
Technical characteristics
  • Rated current ‌ 7.5 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 11.68 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140018051
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han® PCB-Adapter
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare