Matching Products
Matching Products NEW
Combinables
21
Accessories
15
Spare Part
1
Inserts
20
Frames
2
Part number: 19 40 006 0435
Han 6HPR-HTE/HSE-SCL-M40/M10-w.increaser
Han 6HPR-HTE/HSE-SCL-M40/M10-w.increaser

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Witg fitting
Size: 6 B
Screw locking
Stainless steel
Top/side entry
1x M40 1x M10
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 19 40 006 0435
Han 6HPR-HTE/HSE-SCL-M40/M10-w.increaser
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
21
Accessories
15
Spare Part
1
Inserts
20
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
  • Description of hood/housing Witg fitting
Version
  • Size 6 B
  • Version Top/side entry
  • Number of cable entries 2
  • Cable entry
    1x M40
    1x M10
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 599 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140831940
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors