Matching Products
Matching Products NUEVO
Número de parte: 19 30 006 1716
Han 6B Docking Frame IP67 HTE M25
Han 6B Docking Frame IP67 HTE M25

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Marco de acoplamiento
Montaje trasero
Acero inoxidable
Tamaño: 6 B
Notes
Compare
Número de parte: 19 30 006 1716
Han 6B Docking Frame IP67 HTE M25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Identification
  • Category Accessories
  • Type of accessory Docking frame
  • Description of the accessory Rear mounting
Version
  • Size 6 B
  • Cable entry 1x M25
Technical characteristics
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 1
  • Net weight 339.1 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140407480
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare