Matching Products
Matching Products NEW
Part number: 09 10 004 9900
Han 1A-single wire sealing-04-s
Han 1A-single wire sealing-04-s

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Single wire seal
Silicone, for 4 contacts
Notes
Compare
Part number: 09 10 004 9900
Han 1A-single wire sealing-04-s
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Single wire seal
  • Description of the accessory
    Silicone
    for 4 contacts
Version
  • Gender
    Male
    Female
Material properties
  • Material flammability class acc. to UL 94 HB
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    Please contact your local HARTING subsidiary for further information.
Commercial data
  • Packaging size 10
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140162730
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
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
HARTING Selection Guide - Han® 1A Connectors
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare