Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 48 868 6569 020
DualBoot RJ45 FRNC Cat.5e grey 2,0m
DualBoot RJ45 FRNC Cat.5e grey 2,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 09 48 868 6569 020
DualBoot RJ45 FRNC Cat.5e grey 2,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature ‌0 ... +60 °C
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 79.7 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140067905
  • eCl@ss 27060308 Patch cord copper (data cable)