Matching Products
Matching Products NEW
Part number: 09 67 009 2201 104
D-Sub 9P Fe green coding 201 1.6-2.0mm
D-Sub 9P Fe green coding 201 1.6-2.0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 1
Green
Notes
Compare
Part number: 09 67 009 2201 104
D-Sub 9P Fe green coding 201 1.6-2.0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Coding element
  • Description of the accessory for panel thickness 1.6 ... 2 mm
  • Coding combination 1
Version
  • Gender 母头
  • Size D-Sub 1
Material properties
  • Material
    不锈钢
    聚对苯二甲酸丁二醇酯 (PBT)
  • Colour (accessories) 绿色
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances
  • California Proposition 65 substances 三氧化二抗
Commercial data
  • Packaging size 20
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140229839
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors