Matching Products
Matching Products NEW
Combinables
4
Part number: 09 69 187 0061
D SUB MIXED FE PNEUMATIC CONTACT_2,6 mm
D SUB MIXED FE PNEUMATIC  CONTACT_2,6 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
Female
German silver
Notes
Compare
Part number: 09 69 187 0061
D SUB MIXED FE PNEUMATIC CONTACT_2,6 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Pneumatic contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -10 ... +60 °C
  • Tube inner diameter 2.6 mm
Material properties
  • Material (contacts) German silver
  • Material (seal) Viton
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
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 1.2 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140097292
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare