Matching Products
Matching Products NEW
Part number: 09 00 000 5068
REDUKTION M. O-RING PG 29-21
REDUKTION M. O-RING PG 29-21

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reduced size
With O-ring
Pg 29 Pg 21
Notes
Compare
Part number: 09 00 000 5068
REDUKTION M. O-RING PG 29-21
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Reduced size
  • Description of the accessory With O-ring
Technical characteristics
  • Size Pg 29
  • Reduced size Pg 21
Material properties
  • Material (accessories) Metal
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
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140001534
  • ETIM EC000938
  • eCl@ss 27140806 Enlargement/reducing ring (electric)