Matching Products
Matching Products NEW
Part number: 33 48 323 2A32 030
ix Type B OM 5x2xAWG26 PVC 3.0m
ix Type B OM 5x2xAWG26 PVC 3.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
Part number: 33 48 323 2A32 030
ix Type B OM 5x2xAWG26 PVC 3.0m
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
  • Series HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING ix Industrial® PushPull IP20
    Type B
    Overmoulded
    IDC termination
  • Connector 2
    HARTING ix Industrial® PushPull IP20
    Type B
    Overmoulded
    IDC termination
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 10
  • Core structure 5x 2x AWG 26
  • Number of contacts 10
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Limiting temperature
    -40 ... +80 °C unmoved
    -5 ... +70 °C moved
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
  • Specifications
    IEC 60332-1-2 Flame retardancy
    IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140333437
  • eCl@ss 27060311 Assembled sensor actuator-line