Matching Products
Matching Products NEW
Part number: 09 73 000 9903
coding element for R female and D male
coding element for R female and D male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Code comb
Type C, Type D, Type R
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 73 000 9903
coding element for R female and D male
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Code comb
  • Description of the accessory
    Type C
    Type D
    Type R
  • Features lead-free
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
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
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 4.49 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140215412
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 00
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare