Matching Products
Matching Products NEW
Part number: 09 00 000 5168
VERSCHRAUBUNG SKV 21
VERSCHRAUBUNG SKV 21

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
With strain relief
Pg 21
Material (cable glands): Thermoplastic RAL 7032 (pebble grey)
IP68
Wrench size: 30
Notes
Compare
Part number: 09 00 000 5168
VERSCHRAUBUNG SKV 21
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory With strain relief
Technical characteristics
  • Wrench size 30
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 21
  • Width across corners 46 mm
Material properties
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) RAL 7032 (pebble grey)
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
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 2
  • Net weight 20 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140002043
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)