Matching Products
Matching Products NEW
Part number: 61 83 401 0221 00
Seal insert 9-13mm 1=10pcs Y-Junct.
Seal insert 9-13mm 1=10pcs Y-Junct.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable seal
Clamping range: 9 ... 13 mm
Thermoplastic
Red
Notes
Compare
Part number: 61 83 401 0221 00
Seal insert 9-13mm 1=10pcs Y-Junct.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Type of accessory Cable seal
Technical characteristics
  • Clamping range 9 ... 13 mm
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Red
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 36 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140274051
  • ETIM EC003608
  • eCl@ss 27140807 Additional components cable gland