Matching Products
Matching Products NEW
Part number: 21 37 360 0F73 100
M23_17P FE,Int-thread,ANG PVC cable,10M
M23_17P FE,Int-thread,ANG PVC cable,10M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Notes
Compare
Part number: 21 37 360 0F73 100
M23_17P FE,Int-thread,ANG PVC cable,10M
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
  • Series Circular connectors M23
  • Identification Signal
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M23
    Female Angled
  • Type of cable Copper cable (round)
  • Features
    Flame retardancy
    Oil and UV resistant
    Highly EMC resistant
Version
  • Cable length 10 m
  • Number of cores 17
  • Core structure 17x AWG 18
Technical characteristics
  • Rated current ‌ 9 A
  • Rated voltage 150 V
  • Limiting temperature -40 ... +80 °C
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (cable) PVC
  • Colour (cable) Black
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Commercial data
  • Packaging size 1
  • Net weight 1,900 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140241299
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
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
HARTING M23 Circular Connectors - Selection Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare