Matching Products
Matching Products NEW
Part number: 21 17 000 0002
M17 Protection cover IP40 - Exter. lock.
M17 Protection cover IP40 - Exter. lock.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for cable to cable housing, for panel feed through housing
Thermoplastic
Degree of protection: IP40
Notes
Compare
Part number: 21 17 000 0002
M17 Protection cover IP40 - Exter. lock.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M17
  • Type of accessory Protection cover
  • Description of the accessory
    for cable to cable housing
    for panel feed through housing
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP40
Material properties
  • Material (accessories) Thermoplastic
Commercial data
  • Packaging size 1
  • Net weight 0.01 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions