Matching Products
Matching Products NEW
Device side / Panel feed through
2
Part number: 21 34 850 0592 030
M12 A-cod 5-pol st/- f/- PUR 3,0m
M12 A-cod 5-pol st/- f/- PUR 3,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 850 0592 030
M12 A-cod 5-pol st/- f/- PUR 3,0m
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
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 116 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140238992
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line