Han-Eco® A
Subcategories
Filters
  • Size
    Select a value Reset filter
    • 10 A
      40
    • 16 A
      38
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      8
    • Cable to cable housing
      8
    • Hood
      34
    • Surface mounted housing
      28
  • Locking type
    Select a value Reset filter
    • Single locking lever
      78
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      78
  • Cable entry
    Select a value Reset filter
    • 1x M20
      28
    • 1x M25
      29
    • 2x M20
      4
    • 2x M25
      7
  • Material (hood/housing)
    Select a value Reset filter
    • Fibre-glass reinforced
      78
    • Polyamide (PA)
      78
78 products (of 78)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends