Matching Products
Matching Products NEW
Combinables
1
Tools
2
Spare Part
1
Hoods/Housings
21
Part number: 09 12 001 2794
Han Brid-USB-F Wanddurchführung
Han Brid-USB-F  Wanddurchführung

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌1 A
Size: 3 A
Contacts: 2 + USB
Notes
Compare
Part number: 09 12 001 2794
Han Brid-USB-F Wanddurchführung
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
2
Spare Part
1
Hoods/Housings
21
Product Details
Identification
  • Category Inserts
  • Series Han-Brid®
  • Identification Han-Brid® USB
  • Specification USB 2.0
Version
  • Gender Male
  • Size 3 A
  • Number of contacts 2
  • further contacts + USB
  • Details Device side
Technical characteristics
  • Rated current ‌ 1 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≥ 4 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 13.58 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140016491
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han-Brid®
Ethernet Portfolio Guide
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare