Matching Products
Matching Products NEW
Accessories
2
Inserts
22
Frames
2
Part number: 09 40 506 9911
Han 6HPR-Compact-2 extender set-for SCL
Han 6HPR-Compact-2 extender set-for SCL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Extender
Size: 6 B
High construction
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 09 40 506 9911
Han 6HPR-Compact-2 extender set-for SCL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
2
Inserts
22
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Extender
  • Type High construction
Version
  • Size 6 B
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Pack contents
    Set with 2 pieces
    Fixing screws
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Tightening torque ‌4 Nm Hexagonal screw
  • Wrench size 5
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 310 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140571372
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors