Matching Products
Matching Products NEW
Inserţii
7
Part number: 09 30 016 5417
Han 16B-AK with stainless-steel cord
Han 16B-AK with stainless-steel cord

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord
Size: 16 B
Double locking lever
Degree of protection: IP65
Notes
Compare
Part number: 09 30 016 5417
Han 16B-AK with stainless-steel cord
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Inserts
7
Product Details
Identification
  • Category Accesorios
  • Series of hoods/housings Han® B
  • Type of accessory Tapa de protección
  • Description of the accessory
    para bases a empotrar
    para bases de montaje en superficie
    Termoplásticos
    Con cordón de fijación
Version
  • Size 16 B
  • Locking type Enclave doble
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances
  • California Proposition 65 substances
    Plomo
    Níquel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 25,2 g
  • Country of origin Alemania
  • European customs tariff number 85389099
  • GTIN 5713140162457
  • eCl@ss 27.440.208,00
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare