Matching Products
Matching Products NEW
Osa number: 09 03 000 9939
DIN-Signal Identification strip type C
DIN-Signal Identification strip type C

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Identification strip
for female connectors with wrap posts, Type C
Thermoplastic
Notes
Compare
Osa number: 09 03 000 9939
DIN-Signal Identification strip type C
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Identification strip
  • Description of the accessory
    for female connectors with wrap posts
    Type C
Material properties
  • Material (accessories) Thermoplastic
  • Material flammability class acc. to UL 94 V-0
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
  • Packaging size 100
  • Net weight 0.34 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140004276
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Further Documents
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare