Matching Products
Matching Products NEW
Part number: 09 67 001 9974
DSUB SCREW-LOCK FE M3/M3
DSUB SCREW-LOCK FE M3/M3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female screw lock
Without nut, Thread M3/M3, Total length 11 mm
Notes
Compare
Part number: 09 67 001 9974
DSUB SCREW-LOCK FE M3/M3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Female screw lock
  • Description of the accessory
    Without nut
    Thread M3/M3
    Total length 11 mm
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Tightening torque <0.6 Nm
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
  • Packaging size 100
  • Net weight 0.85 g
  • Country of origin India
  • European customs tariff number
    73181900
    74153300
  • GTIN 5713140087804
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare