Hybrid cables (copper/copper)
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (round)
      6
    • Hybrid cable (copper / copper)
      18
  • Element
    Select a value Reset filter
    • Bulk cables
      24
  • Specification
    Select a value Reset filter
    • Not assembled
      24
  • Description of the cable
    Select a value Reset filter
    • Flame retardant
      12
    • Halogen-free
      4
    • Heat resistance
      3
    • Oil resistant
      3
    • UV resistant
      4
  • Number of cores
    Select a value Reset filter
    • 1
      6
    • 8
      6
    • 12
      4
    • 13
      3
  • Core structure
    Select a value Reset filter
    • 1x 25 mm²
      2
    • 1x 35 mm²
      2
    • 1x 50 mm²
      2
    • 2x 0.75 mm²
      3
    • 2x 1.5 mm²
      3
    • 2x 2x AWG 22
      3
    • 3x 2.5 mm²
      5
    • 4x 1.5 mm²
      10
    • 4x 2x AWG 26/7
      9
    • 4x AWG 22/7
      6
    • 5G 2.5 mm²
      3
24 products (of 24)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends