Han® S-HBM w. MC M8-red-UP

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Han® S-HBM w. MC M8-red-UP

Bulkhead mounted housing, incl. male contact with M8 bolt termination, With unlocking protection, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), RAL 1028 (melon yellow), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)

N.º de referencia:  09 93 001 0322 XL

  • Category Hoods/Housings
  • Series of hoods/housings Han® S
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    incl. male contact with M8 bolt termination
    With unlocking protection
  • Number of contacts 1
  • Locking type Single locking lever
  • Field of application Energy Storage Systems
  • Rated current ‌ 200 A
  • Rated voltage 1,500 V
  • Rated impulse voltage 8 kV
  • Pollution degree 2
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529
    IP40 mated condition
    IP20 unmated condition (1500 V DC; 1000 V AC)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing)
    RAL 3001 (signal red)
    RAL 1028 (melon yellow)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • California Proposition 65 substances No
  • Specifications
    EN 60664-1
    IEC 61984
    UL 1973
    UL 4128
    UL 9540
    UL 1977
  • Packaging size 100
  • Net weight 34 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440202 Shell for industrial connectors