Productos combinables
Productos combinables NUEVO
Combinables
2
Accessories
2
Spare Part
1
N.º de referencia: 09 93 001 0321 XL
Han® S-HBM w. MC M8-black-UP
Han® S-HBM w. MC M8-black-UP

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Bulkhead mounted housing
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Notas
Comparar
N.º de referencia: 09 93 001 0321 XL
Han® S-HBM w. MC M8-black-UP
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
2
Accessories
2
Spare Part
1
Product Details
Identification
  • Category Hoods/Housings
  • Series Han® S
  • Identification Han® S 200
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    incl. male contact with M8 bolt termination
    With unlocking protection
Version
  • Number of contacts 1
  • Locking type Single locking lever
  • Field of application Energy Storage Systems
Technical characteristics
  • Rated current ‌ 200 A
  • Rated voltage 1,500 V
  • Rated impulse voltage 8 kV
  • Pollution degree 2
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529
    IP40 mated condition
    IP20 unmated condition (1500 V DC; 1000 V AC)
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing)
    RAL 9005 (jet black)
    RAL 1028 (melon yellow)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 60664-1
    EN 45545-2 Fire protection on railway vehicles
    IEC 61984
    UL 1973
    UL 4128
    UL 9540
    UL 1977
  • CE Yes
Commercial data
  • Packaging size 100
  • Net weight 32.7 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440202 Shell for industrial connectors
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar
Comparar productos
Comparar