Productos combinables
Productos combinables NUEVO
Successor Products
2
Combinables
8
Tools
1
Accessories
4
Inserts
8
N.º de referencia: 19 15 503 1402
Han F+B hood-gg-M25 black plus
Han F+B hood-gg-M25 black plus

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Hood
With three through holes for fixing screws
Screw locking
Top entry
1x M25
Material (hood/housing): Polypropylen
Black
Material (seal): EPDM/TPE
Notas
Comparar
Este producto ya no se puede solicitar. Puede usar su sustituto 19155031403.
N.º de referencia: 19 15 503 1402
Han F+B hood-gg-M25 black plus
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
2
Combinables
8
Tools
1
Accessories
4
Inserts
8
Detalles del producto
Identification
  • Category Hoods/Housings
  • Series Han® F+B
  • Type of hood/housing Hood
  • Description of hood/housing With three through holes for fixing screws
Version
  • Version Top entry
  • Cable entry 1x M25
  • Locking type Screw locking
  • Field of application Connector for food+beverage industry
  • Details
    Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connector’s exterior parts.
    Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable.
Technical characteristics
  • Tightening torque ‌5 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP67 locked condition
    IP6K9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Polypropylen
  • Roughness of the surface ≤ 1.12 µm
  • Colour (hood/housing) Black
  • Material (seal) EPDM/TPE
  • Colour (seal) Blue
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • EG1935/2004 compliant
Specifications and approvals
  • Approvals
    CE
    Ecolab Topactive 200
    Ecolab Topactive 500
    Ecolab Topax 66
    Ecolab Topactive OKTO
    Ecolab Topax 990
    FDA 21 CFR 177.1520
    FDA 21 CFR 177.2600
Commercial data
  • Packaging size 1
  • Net weight 54.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Portal de objetos EPLAN

Mostrar información

Descargar

Mostrar información

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar