(Autologout in 29 Min 12 Sek)
Han Coax ETCS-contact-female; D=7,5mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Han Coax ETCS-contact-female; D=7,5mm

N.º de referencia:  09 15 001 6201

  • Category Inserts
  • Series Han® Coax ETCS
  • Description of the contact
    1 + shielding
    for Han E® crimp contacts
  • Gender Female
  • Details Please order crimp contacts separately.
  • Conductor cross-section 0.14 ... 5.5 mm²
  • Electrical data acc. to IEC 61984 16 A   50 V   0.8 kV   3
  • Rated current 16 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Impedance 50 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Flammability acc. to UL 94 V-0
  • Material (insert) Zinc alloy
  • Net weight 21.56 g
  • RoHS compliant with exemption
  • Specifications
    EN 60664-1
    IEC 61984