Productos combinables
Productos combinables NUEVO
Successor Products
1
Contacts
12
Accessories
10
Hoods/Housings
4
N.º de referencia: 09 10 003 3100
Han 1A-3+PE-c-f shielded, latch
Han 1A-3+PE-c-f shielded, latch

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Inserts
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: ‌10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Snap-in latches
Notas
Comparar
NUEVO
Curvas deriva intensidad
Este producto ya no se puede solicitar. Puede usar su sustituto 09100033101.
N.º de referencia: 09 10 003 3100
Han 1A-3+PE-c-f shielded, latch
Notas
Comparar
NUEVO
Curvas deriva intensidad
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Contacts
12
Accessories
10
Hoods/Housings
4
Detalles del producto
Identification
  • Category Inserts
  • Series Han® 1A
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 1 A
  • Shielding With cable tie
  • Number of contacts 3
  • further contacts + shielding
  • PE contact Yes
  • Locking type Snap-in latches
  • Details
    Please order crimp contacts separately.
    Order separately the hoods/housings for an IP65 performance.
  • Details
    A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector. In this case protection against electric shock must be provided by the installation methods of the user.
    The Han® 1A insert has no conductive connection between PE-contact and shielding element. Protection against electric shock must be provided by connecting the cable shielding to a protective earth (PE).
    Contact inserts must not be coupled or decoupled under electrical load.
    Contact inserts must not be powered-up in the un-mated condition.
  • Pack contents Shielding element is included within the delivery
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Limiting temperature -30 ... +90 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 9005 (jet black)
  • Material (seal) NBR
  • Colour (seal) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    IEC 61373 Category 1 Class B
    IEC 60664-1
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 15.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Archivos 2D/3D Multi CAD

Mostrar información

Configuración de descarga

Mostrar información

Zuken E³.series (2019+)

Mostrar información

Descargar

Mostrar información

Otros documentos
Fire Protection
Configuración de descarga
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Comparar