Productos combinables
Productos combinables NUEVO
Successor Products
1
Combinables
25
Tools
2
Accessories
2
N.º de referencia: 09 45 145 1100
HPP V4 RJ45 Cat5 plug 4p IDC
HPP V4 RJ45 Cat5 plug 4p IDC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Connectors
Connector sets
IDC termination
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notas
Comparar
Este producto ya no se puede solicitar. Puede usar su sustituto 09451451106.
N.º de referencia: 09 45 145 1100
HPP V4 RJ45 Cat5 plug 4p IDC
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Combinables
25
Tools
2
Accessories
2
Detalles del producto
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification RJ45
  • Element Connector sets
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
  • Locking type PushPull
  • Pack contents incl. housing with RJ45 connector, shielding and cable gland
Technical characteristics
  • Conductor cross-section
    0.22 ... 0.32 mm² Stranded
    0.26 ... 0.32 mm² Solid
  • Conductor cross-section
    AWG 24/7 ... AWG 22/7 Stranded
    AWG 23/1 ... AWG 22/1 Solid
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 50 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140058934
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar