Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 45 845 1300
HPP V4 Hybrid coding key set
HPP V4 Hybrid coding key set

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Coding pin set
To avoid accidental incorrect mating a coding system is required., These coding pins are inserted without loss of contact., 6 different codings
Thermoplastic
Red
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 09 45 845 1300
HPP V4 Hybrid coding key set
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Identification Hybrid
  • Type of accessory Coding pin set
  • Description of the accessory
    To avoid accidental incorrect mating a coding system is required.
    These coding pins are inserted without loss of contact.
    6 different codings
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Red
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 11 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140064737
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentación
Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar