Productos combinables
Productos combinables NUEVO
Successor Products
1
N.º de referencia: 09 47 616 1008
HPP V4 Hybrid cable 0,8m double ended PP
HPP V4 Hybrid cable 0,8m double ended PP

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Notas
Comparar
Este producto ya no se puede solicitar. Puede usar su sustituto 09451459011.
N.º de referencia: 09 47 616 1008
HPP V4 Hybrid cable 0,8m double ended PP
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Detalles del producto
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Identification Hybrid
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) Hybrid
    Thermoplastic
  • Connector 2
    HARTING PushPull (V4) Hybrid
    Thermoplastic
  • Type of cable Copper cable (round)
Version
  • Cable length 0.8 m
  • Number of cores 7
  • Core structure
    4x AWG 26/7
    3x AWG 20/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 103.8 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140066571
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar