DIN-Signal C064FP-4,5C1-2-cod

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

DIN-Signal C064FP-4,5C1-2-cod

Connector, Female connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Mezzanine, Press-in termination, Rated current: 2A, Contacts: 64, Straight, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, Side coding, PCB fixing: With fixing flange

N.º de referencia:  09 03 764 6850

  • Category Connector
  • Series DIN 41612
  • Identification Type C
  • Element Female connector
  • Description of the contact Straight
  • Termination method Press-in termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 64
  • Termination length 4.5 mm
  • Coding
    Coding with loss of contacts
    Side coding
  • Performance level
    2
    acc. to IEC 60603-2
  • PCB fixing With fixing flange
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current 2 A
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C
  • Insertion and withdrawal force ≤ 60 N
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
  • Packaging size 20
  • Net weight 13.86 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector