Productos combinables
Productos combinables NUEVO
N.º de referencia: 20 31 100 0201
Current Sensor HCM 1000A-0-50-CCA-C
Current Sensor HCM 1000A-0-50-CCA-C

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Current sensor
Industrial version
IPM Primary current, measuring range: ‌0 ... ±1.500 A
KN Turns ratio: 1 : 5000
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 20 31 100 0201
Current Sensor HCM 1000A-0-50-CCA-C
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Current measurement
  • Series HCM
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Closed loop
  • Features
    Hall effect compensated current sensor
    Measurable currents: AC, DC, pulsed, mixed ...
    High accuracy over the entire measuring range
    Galvanic insulation between primary and secondary current
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, switched mode power suppplies, UPS
Version
  • Termination Metz Typ 320 (PT11503VBBN)
  • Field of application Industrial version
  • Pack contents Connecting cable included
Technical characteristics
  • IPN Nominal primary current 1,000 A
  • IPM Primary current, measuring range [‌0] ... [±1.500 A]
  • RM Measuring resistance @ IPM max, UC max, TA max ≤22 Ω For other primary currents see diagram.
  • ISN Nominal secondary current 200 mA
  • KN Turns ratio 1 : 5000
  • UC Power supply ±15 ... ±24 V ±5 %
  • IC Current consumption @ UC min 21 mA + IS
  • X Overall accuracy @ IPN, TA = 25 °C ± 0.4 %
  • ΕL Linearity < 0.1 %
  • IO Offset current @ IP = 0 A, TA = 25 °C ± 0.4 mA
  • IOT maximum temperature drift of IO ± 0.1 mA
  • tr Response time @ IPN < 1 µs
  • di/dt with optimal coupling > 100 A/µs
  • f Frequency 0 ... 100 kHz
  • TA Ambient temperature -40 ... +85 °C
  • TS Storage temperature -45 ... +90 °C
  • RS Secondary coil resistance @ TA max 46 Ω
  • UD Test voltage, effective (50 Hz, 1 min) 3 kV Primary - secondary
  • USt Rated impulse voltage (1,2/50 µs) 12 kV
  • UB Rated voltage 900 V
  • Overvoltage category III
  • Pollution degree 2
  • Ls Clearance distance ‌ 25.2 mm
  • Ks Creepage distance ‌ 34.5 mm
  • Tightening torque
    ‌4 Nm (2x steel screw M5 - Vertical)
    ‌3.2 Nm (4x steel screw M4 - Vertical)
    ‌4 Nm (4x steel screw M5 - Horizontal)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    EN 50178
    IEC 61373
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 721 g
  • Country of origin Germany
  • European customs tariff number 90303370
  • GTIN 5713140133983
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Archivos 2D/3D Multi CAD

Mostrar información

Configuración de descarga

Mostrar información

Zuken E³.series (2019+)

Mostrar información

Descargar

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar